Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel/Gray Cast-Iron - Pulley
Bill of material
92 WHCK 15
ORDERNO
Article-number
92 WHCK 15
WDAB
Wheel-Ø A x width B
92x11 mm
LC
Load capacity
250 kg
GD
Groove depth
6.0 mm
GW
Groove width
3.5 mm
HW
Hub width
11 mm
FL
Fixing lenght
11 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices